H distributor - QPD H 4PE2,5 4X9-16 BK VPE40 - 1417608

No picture available

H distributor, 20 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

QUICKON H-distributor, black, 4+PE-pos., 1.0 mm² ... 2.5 mm²/690 V/20 A, for cable diameter of 9 mm ... 16 mm, with a locking bolt.

Key Commercial Data

Orderkey 1417608
Packing unit 40 pc
Minimum order quantity 40 pc
Note Made to Order (non-returnable)
GTIN 4055626117881
Weight per Piece (excluding packing) 360.750 g
Custom tariff number 85366990
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback