Nut - QPD N 4PE2,5 9-16 BK VPE100 - 1417607

No picture available

Nut, QUICKON connection, No. of pos.: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, Cable diameter: 9 mm ... 16 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

QUICKON nut, black, 4+PE-pos., 1.0 mm² ... 2.5 mm²/690 V/20 A, for cables with a diameter of 9 mm ... 16 mm.

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications

Key Commercial Data

Orderkey 1417607
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4055626117874
Weight per Piece (excluding packing) 30.890 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback