NBC-MSX/3,0-94S/MSX SCO - 1417578

No picture available

Network cable, Ethernet CAT6A (10 Gbps), 8-pos., RAIL, RAL 5021 (water blue), shielded, straight M12 SPEEDCON/IP67 connector (X-coding) to straight M12 SPEEDCON/IP67 connector (X-coding), cable length: 3 m

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1417578
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626115795
Weight per Piece (excluding packing) 210.140 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback