Sensor/Actuator cable - SAC-5P-M12MS/0,6-810/M12FS-3L - 1416218

As shown in the illustration but with a straight socket

Sensor/Actuator cable, 5-position, PUR halogen-free, orange RAL 2003, Plug straight M12, A-coded, on Socket straight M12, A-coded, with 3 LEDs, Cable length: 0.6 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is welding sputter resistant
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1416218
Packing unit 1 pc
GTIN 4055626066523
Weight per Piece (excluding packing) 33.180 g