Sensor/Actuator cable - SAC-5P-M12MS/2,0-810/M12FR-3L - 1416151

Sensor/Actuator cable, 5-position, PUR halogen-free, orange RAL 2003, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 2 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is welding sputter resistant
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1416151
Packing unit 1 pc
GTIN 4055626063829
Weight per Piece (excluding packing) 133.600 g