Sensor/actuator cable - SAC-5P-M12MS/3,0-810/M12FS - 1416139

Sensor/actuator cable, 5-position, PUR halogen-free, orange RAL 2003, Plug straight M12, A-coded, on Socket straight M12, A-coded, Cable length: 3 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is welding sputter resistant

Key Commercial Data

Orderkey 1416139
Packing unit 1 pc
GTIN 4055626063768
Weight per Piece (excluding packing) 188.300 g