Power cable - SAC-3P-MSS/ 4,0-PVC PE SCO - 1415998

Power cable, 3-position, PVC, black, Plug straight M12 SPEEDCON, S-coded, on free cable end, Cable length: 4 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1415998
Packing unit 1 pc
GTIN 4055626056906
Weight per Piece (excluding packing) 36.070 g
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
HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback