Sensor/Actuator cable - SAC-3P-M 8MS/3,0-PVC/M 8FR-2L - 1415899

Sensor/Actuator cable, 3-position, PVC, black RAL 9005, Plug straight M8, on Socket angled M8, with 2 LEDs, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1415899
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 176 (C-4-2015)
GTIN 4055626054674
Weight per Piece (excluding packing) 48.200 g