NBC-MSD/5,2-937/R4AQ AE8 FI - 1415859

No picture available

Network cable, PROFINET CAT5 (100 Mbps), 4-pos., RADOX® GKW, RAL 9005 (black), shielded, straight M12 SPEEDCON/IP67 connector (D-coding) to straight RJ45/IP20 QUICKON connector, cable length: 5.2 m, customer version

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1415859
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626054162
Weight per Piece (excluding packing) 369.270 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback