NBC-MSD/3,8-937/R4AQ AE7 FI - 1415851

No picture available

Network cable, PROFINET CAT5 (100 Mbps), 4-pos., RADOX® GKW, RAL 9005 (black), shielded, straight M12 SPEEDCON/IP67 connector (D-coding) to straight RJ45/IP20 QUICKON connector, cable length: 3.8 m, customer version

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1415851
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626053691
Weight per Piece (excluding packing) 281.700 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback