Patch cable - NBC-R4AC/2,0-94B/R4AC D03 - 1415797

Patch cable, Ethernet CAT5 (1 Gbps), Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, Cable length: 2 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1415797
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626053301
Weight per Piece (excluding packing) 119.700 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback