Hybrid cable - NBC-MSY/10,0-94H SCO KEBA - 1415729

Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON / IP67, Coding: Y, on free cable end, Cable length: 10 m, Power with Ethernet (PWE), Optimized for increased cable pull-out force

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo

Key Commercial Data

Orderkey 1415729
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626051154
Weight per Piece (excluding packing) 874.900 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback