Sensor/actuator cable - SAC-5P-M12MS/0,3-PVC/M12FR-3L - 1415703

Sensor/actuator cable, 5-position, PVC, black RAL 9005, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 0.3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1415703
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 188 (C-4-2015)
GTIN 4055626052304
Weight per Piece (excluding packing) 32.500 g