Sensor/Actuator cable - SAC-5P-10,0-PVC/M12FR-3L - 1415694

Sensor/Actuator cable, 5-position, PVC, black RAL 9005, free cable end, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 10 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1415694
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 188 (C-4-2015)
GTIN 4055626052175
Weight per Piece (excluding packing) 429.500 g