Sensor/Actuator cable - SAC-4P- 1,5-PVC/M12FR-3L - 1415609

Sensor/Actuator cable, 4-position, PVC, black RAL 9005, free cable end, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1415609
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 182 (C-4-2015)
GTIN 4055626049830
Weight per Piece (excluding packing) 65.200 g