Sensor/Actuator cable - SAC-3P-M12MS/ 1,5-PVC/M12FR-2L - 1415523

Sensor/Actuator cable, 3-position, PVC, black RAL 9005, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 2 LEDs, Cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1415523
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 176 (C-4-2015)
GTIN 4055626048987
Weight per Piece (excluding packing) 61.300 g