Cable gland - G-INESR-M40-M68N-NEPDS-S - 1415195

The figure shows version G-INESR-M25-M68N-NEPDS-S

Cable gland, Cable gland material: Nickel-plated brass, Application: Standard, External cable diameter 16 mm ... 28 mm, Shielding: No, Connecting thread: M40, Color: silver, with external strain relief

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Weatherproof sealing material
  • Halogen-free

Key Commercial Data

Orderkey 1415195
Packing unit 1 pc
Catalog page Page 692 (C-4-2015)
GTIN 4055626038681
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 74199990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback