Cable gland - G-INTRO-M32-M68N-PEPDS-BK - 1415191

The figure shows version G-INTRO-M25-S68N-PEPDS-BK

Cable gland, Cable gland material: PA, Application: Standard, External cable diameter 13 mm ... 21 mm, Shielding: No, Connecting thread: M32, Color: jet black, with external strain relief

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Plastic material conforms to UL 746C f1
  • Weatherproof sealing material
  • Halogen-free

Key Commercial Data

Orderkey 1415191
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 692 (C-4-2015)
GTIN 4055626038193
Weight per Piece (excluding packing) 42.850 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback