Cable gland - G-INB-M20-S68N-NEPDS-S - 1415182

The figure shows version G-INB-M25-S68N-NEPDS-S

Cable gland, Cable gland material: Nickel-plated brass, Application: Standard, External cable diameter 6 mm ... 13 mm, Shielding: No, Connecting thread: M20, Color: silver, with bend protection sleeve

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Weatherproof sealing material

Key Commercial Data

Orderkey 1415182
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 691 (C-4-2015)
GTIN 4055626038131
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 74199990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback