Cable gland - G-ESISEC-M12-S68N-NEPDS-S - 1415148

The figure shows the G-ESIS-M25-M68N-NEPDS-S version

Cable gland, Cable gland material: Nickel-plated brass, Application: Ex, External cable diameter 4 mm ... 7 mm, Shielding: yes, Connecting thread: M12, Color: silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Dust protection during storage and transport provided by a dust cap.
  • Weatherproof sealing material
  • Halogen-free
Logo Logo

Key Commercial Data

Orderkey 1415148
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 698 (C-4-2015)
GTIN 4055626037929
Weight per Piece (excluding packing) 27.390 g
Custom tariff number 74199990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback