Cable gland - G-ESIS-M25-M68L-PEPDS-BL - 1415118

Cable gland, Application: Ex, External cable diameter 10 mm ... 17 mm, Shielding: No, Connecting thread: M25, Color: black/blue

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Weatherproof sealing material
  • Plastic material conforms to UL 746C f1
  • Halogen-free
Logo

Key Commercial Data

Orderkey 1415118
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 697 (C-4-2015)
GTIN 4055626037790
Weight per Piece (excluding packing) 21.870 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback