Cable gland - G-ESIS-M50-L68L-PEPDS-BK - 1415112

Cable gland, Cable gland material: Polyamide, Plastic, Application: Ex, External cable diameter 23 mm ... 35 mm, Shielding: No, Connecting thread: M50, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Weatherproof sealing material
  • Plastic material conforms to UL 746C f1
  • Halogen-free
Logo

Key Commercial Data

Orderkey 1415112
Packing unit 1 pc
Catalog page Page 697 (C-4-2015)
GTIN 4055626037745
Weight per Piece (excluding packing) 126.400 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback