Cable gland - G-ESIS-M40-M68L-PEPDS-BK - 1415111

Cable gland, Application: Ex, External cable diameter 17 mm ... 28 mm, Shielding: No, Connecting thread: M40, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Weatherproof sealing material
  • Plastic material conforms to UL 746C f1
  • Halogen-free
Logo

Key Commercial Data

Orderkey 1415111
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 697 (C-4-2015)
GTIN 4055626037738
Weight per Piece (excluding packing) 68.620 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback