Connector - SACC-FSX-8QO SH PN SCO - 1414587

Connector, PROFINET CAT6A (10 Gbps), 8-position, halogen-free, shielded, Socket straight M12 SPEEDCON, X-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, External cable diameter 5 mm ... 9.7 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo Logo Logo

Key Commercial Data

Orderkey 1414587
Packing unit 1 pc
GTIN 4055626029245
Weight per Piece (excluding packing) 48.400 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback