Sensor/actuator cable - SAC-3P- 3,0-PVC/M12FS-2L - 1414561

Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Socket straight M12, A-coded, with 2 LEDs, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1414561
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 176 (C-4-2015)
GTIN 4055626036137
Weight per Piece (excluding packing) 97.900 g