Conductor connectors - SACC-CC-8QO SH ETH - 1414412

Cable connector, Ethernet CAT6A (10 Gbps), 8-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
  • Safe use in the field, thanks to a high degree of protection
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo Logo

Key Commercial Data

Orderkey 1414412
Packing unit 1 pc
Catalog page Page 324 (C-4-2015)
GTIN 4055626025490
Weight per Piece (excluding packing) 63.400 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback