RJ45 connector - CUC-V06-C1PBK-S/R4CE8:10 - 1414409

RJ45 connector, Degree of protection: IP67, Number of positions: 8, 1 Gbps, CAT6, Material: PA, Connection method: Crimp connection, Connection cross section: AWG 24-27, Cable exit: straight, Color: black

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1414409
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4055626028316
Weight per Piece (excluding packing) 17.970 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback