RJ45 connector - CUC-V06-C1PGY-S/R4CE8:10 - 1414405

RJ45 connector, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT6, material: PA, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1414405
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4055626028262
Weight per Piece (excluding packing) 17.760 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback