RJ45 connector - CUC-STD-C1PGN-S/R4E8:1 - 1414400

RJ45 connector, Degree of protection: IP20, Number of positions: 8, 1 Gbps, CAT6, Material: PA, Connection method: IDC connection technology, Connection cross section: AWG 24-27, Cable exit: straight, Color: green

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1414400
Packing unit 1 pc
GTIN 4055626028224
Weight per Piece (excluding packing) 8.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback