Connector - SACC-MSD-4PCT-SH PN SCO - 1414089

Connector, PROFINET CAT5 (100 Mbps), 4-position, halogen-free, shielded, Plug straight M12 SPEEDCON, D-coded, Crimp connection, Knurl material: Zinc die-cast, nickel-plated, External cable diameter 5.5 mm ... 10 mm, with crimp contacts

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo Logo

Key Commercial Data

Orderkey 1414089
Packing unit 1 pc
GTIN 4055626018881
Weight per Piece (excluding packing) 27.800 g
Custom tariff number 85366990