Power cable - SAC-4P-MST/ 1,5-PUR/FST SCO - 1413211

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, Cable length: 1.5 m, for direct current up to 12 A/60 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 60 V DC
  • Protection against incorrect connection using special T-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1413211
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356994576
Weight per Piece (excluding packing) 199.900 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback