RJ45 connector - CUC-PP-MODUL-RJ45:6-RJ45:6/2 - 1412898

Module, RJ45 to RJ45, consisting of two housings each with 6 x RJ45 10 Gbps (Class EA pre-assembled with multi-cable, length: 2 m, GHMT-certified.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Module, RJ45 to RJ45, consisting of two housings each with 6 x RJ45 10 Gbps (Class EA pre-assembled with multi-cable, length: 2 m, GHMT-certified.

Your advantages

  • Plug and play
  • Modules can be replaced

Key Commercial Data

Orderkey 1412898
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356967310
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback