Sensor/Actuator cable - SAC-2P-FR SCO RAIL/.../... - 1412158

Sensor/Actuator cable, 2-position, Variable cable type, shielded, free cable end, on Socket angled M12 SPEEDCON, A-coded, Cable length: Free input (0.2 ... 40.0 m), For railway applications

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Safety thanks to flame retardancy: PA 6.6 grip and radiation-cross-linked cables satisfy the most stringent requirements
  • Securely locked by special vibration brake
  • Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1412158
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356993487
Weight per Piece (excluding packing) 57.300 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback