Flush-type connector - SACC-CIP-M12FS-4P SMD R32 - 1411990

Flush-type connector, 4-position, Socket, Link: straight, Link: M12, A - standard, PCB mounting, SMD

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reduced mounting costs thanks to two-piece device connector
  • Packaging available for automated pick and place assembly
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
  • Additional gasket for the device when not plugged in

Key Commercial Data

Orderkey 1411990
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356992213
Weight per Piece (excluding packing) 5.860 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback