Flush-type connector - SACC-CI-M12FS-5P SMD R32 - 1411976

Flush-type connector, 5-position, Socket, Link: straight, Link: M12, A - standard, PCB mounting, SMD

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reduced mounting costs thanks to two-piece device connector
  • Packaging available for automated pick and place assembly
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
  • Optional shield connection and seal for the device when not plugged in

Key Commercial Data

Orderkey 1411976
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356991674
Weight per Piece (excluding packing) 6.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback