Power cable - SAC-3P-10,0-PVC/M12FSS PE - 1411647

Power cable, 3-position, PVC, black, free cable end, on Socket straight M12 SPEEDCON, S-coded, cable length: 10 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1411647
Packing unit 1 pc
Catalog page Page 293 (C-2-2017)
GTIN 4046356936736
Weight per Piece (excluding packing) 811.500 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback