Power cable - SAC-3P-MRS/ 5,0-PVC PE SCO - 1411642

Power cable, 3-position, PVC, black, Plug angled M12 SPEEDCON, S-coded, on free cable end, Cable length: 5 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1411642
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 271 (C-4-2015)
GTIN 4046356937467
Weight per Piece (excluding packing) 22.220 g