Power cable - SAC-3P-M12MRS/ 1,0-PVC PE - 1411640

Power cable, 3-position, PVC, black, Plug angled M12 SPEEDCON, S-coded, on free cable end, cable length: 1 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1411640
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 293 (C-2-2017)
GTIN 4046356937443
Weight per Piece (excluding packing) 117.400 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback