Bus system flat-type plug - SACC-E-M12MSD-4P-M16XL/0,5 - 1411578

The figure shows the 4-pos., A-coded version

Bus system flat-type plug, PROFINET, 4-position, Plug,  M12, D-coded, Front mounting, M16 x 1.5, Individual wires, Cable length: 0.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy-to-install, optimized XL housing contour with wrench size 19
  • Tightening limitation for the O-ring gasket
  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut

Key Commercial Data

Orderkey 1411578
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 36 (C-4-2015)
GTIN 4046356935449
Weight per Piece (excluding packing) 21.800 g
Custom tariff number 85366990