Network cable - NBC-MSD/ 1,0-93K/FSD SCO - 1411544

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, Coding: D, on Socket straight M12 SPEEDCON / IP67, Coding: D, Cable length: 1 m

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo

Key Commercial Data

Orderkey 1411544
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356933841
Weight per Piece (excluding packing) 103.400 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback