Panel feed-through - QPD W 4PE2,5 9-16 M25 DT GY - 1411435

The figure shows the black version

Panel feed-through, QUICKON connection, No. of pos.: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, gray, With QUICKON nut, Cable diameter: 9 mm ... 16 mm, Assembly thread: M25, Push-in-/Spring-cage connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Key Commercial Data

Orderkey 1411435
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 191 (NTK-2014)
GTIN 4046356932349
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback