H distributor - QPD H 4PE6,0 GY - 1411427

QUICKON H-distributor, gray, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, without QUICKON nut.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors

Key Commercial Data

Orderkey 1411427
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 188 (NTK-2014)
GTIN 4046356932271
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990