FO connectors - FOC-C-SCDU-GOF-SM-PC/10 - 1411303

SC duplex connector, with long bend protection, for single mode 9/125 µm, PC polishing, blue, value pack: 10 pcs

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

SC duplex connector, for wires 2.0 mm ... 3.0 mm in diameter, single mode 9/125 µm, PC polishing.
The reusable connector is particularly suitable for quick and easy field connection, as there is no need for bonding and polishing.
Value pack: 10 pcs.

Your advantages

  • suitable for quick and easy field assembly or repair
  • No bonding or polishing
  • Reusable connectors
  • A real alternative to splicing
  • Optimum attenuation values with easy assembly
  • Long-term durability, thanks to the latest index matching gel
  • the 8° fiber transition ensures optimum return loss (RL)
  • meets IEC 61754-4 (SC) and FprEN 50377-17-1 (connectors for field assembly)
  • Cleave technology
  • Reusable connectors

Key Commercial Data

Orderkey 1411303
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 383 (C-2-2017)
GTIN 4046356924924
Weight per Piece (excluding packing) 109.500 g
Custom tariff number 85367000
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
  • Create PDF
  • Recommend
  • Feedback