Network cable - NBC-MSD/1,55-939/QCFS SCO - 1410513

EMC connector fixed with cable binder when supplied

Network cable, PROFINET CAT5, 4-position, PE-X, black RAL 9005, shielded, Plug straight M12 SPEEDCON / IP65, Coding: D, on EMC socket insert straight / IP20, Cable length: 1.5 m, Product tested according to customer specification/rail application

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1410513
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356940214
Weight per Piece (excluding packing) 122.880 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback