Conductor connectors - QPD C 4PE6,0 1X12-20 GY - 1410418

QUICKON cable connector, with a QUICKON nut, gray, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, for cable diameter of 12 mm ... 20 mm.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection

Key Commercial Data

Orderkey 1410418
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 190 (NTK-2014)
GTIN 4046356929585
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback