Nut - QPD N 4PE6,0 12-20 GY - 1410405

QUICKON nut, gray, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, for cables with a diameter of 12 mm ... 20 mm.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications

Key Commercial Data

Orderkey 1410405
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 188 (NTK-2014)
GTIN 4046356929479
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990