FO patch cable - FOC-ST:A-SC:A-GZ01/1 - 1409819

Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM2, plug: SC duplex/B-FOC (ST), degree of protection: IP20, for installation in cable ducts or control cabinets, length: 1 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Multi-mode patch cable for indoor installation
  • Ideal for use in distributor systems and for connecting termination devices
  • All components satisfy UL 94, V0
  • 2.8 mm single elements made from halogen-free and flame-retardant material
  • Interferometer tests at every stage of the certification process
  • Excellent mechanical and optical properties
  • Satisfies optical and mechanical industry standards
  • Connector with UPC polishing for optimum attenuation values
  • Insertion loss ≤ 0.5 dB
  • Return loss ≥ 35 dB
  • Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
  • Temperature fluctuation test according to IEC 61300-2-1
  • Vibration test according to IEC 61300-2-1
  • Tensile strength of the cable connection according to IEC 61300-2-5
Logo

Key Commercial Data

Orderkey 1409819
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 417 (C-2-2019)
GTIN 4046356882453
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85447000

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)
  • Create PDF
  • Recommend
  • Feedback