Power cable - SAC-4P- 5,0-PUR/M12FRS PE - 1408853

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, S-coded, cable length: 5 m, for AC current up to 12 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 690 V AC
  • Protection against incorrect connection using special S-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1408853
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 294 (C-2-2017)
GTIN 4046356843799
Weight per Piece (excluding packing) 566.800 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback