Connector set - HC-EVO-B10PT-BWSC-HL-M25-PLRBK - 1408791

EVO connector set, B10 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407729, 1407730, 1407633, 1407626, 1407670

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Lower costs than metal version
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Marking label can be attached

Key Commercial Data

Orderkey 1408791
Packing unit 1 pc
Catalog page Page 636 (C-2-2017)
GTIN 4046356834094
Weight per Piece (excluding packing) 381.450 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback