Connecting cable - QPD 5P/ 3,0-PVC/5P 5X2,5 BK - 1408721

Pre-assembled QUICKON connectors, 4+PE, black, with 5 x 2.5 PVC cable, length: 3.0 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Easy maintenance - the connectors enable fast device replacement and simplify startup thanks to pre-assembled cables

Key Commercial Data

Orderkey 1408721
Packing unit 1 pc
Catalog page Page 491 (C-2-2017)
GTIN 4046356827195
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback